IESNA:LM-63-2002
[TEST]P1296658
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-20)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3CB1MMS_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 5000K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]980
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
2914.2 2913.4 2904.2 2886.4 2870.2 2844 2816.9 2786.8 2749.8 2691.9
2615.5 2509.8 2382.4 2231.2 2064.5 1880.8 1400.8 936.9 564.9 325.7
194.5 121.2 70.2 40.1 25.5 15.4 7.7 3.9 3.1 3.1
3.1 3.1 2.3 2.3 2.3 1.5 1.5 1.5 1.5 1.5
0.8 0.8 0.8 0 0 0
